IESNA:LM-63-2002
[TEST]P1056626
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-H850D950-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 5, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1803
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
997.7 990.3 985.7 978.3 967.2 953.4 937.7 918.3 896.1 873.9
848.1 820.4 791.7 761.2 728.9 696.6 662.4 629.1 594 558
521 484.1 447.1 410.2 372.3 334.4 295.6 256.8 216.2 177.4
142.3 107.2 74.8 45.3 19.4 3.7 0
997.7 1000.5 993.1 983.9 969.1 950.6 929.4 905.3 878.6 849.9
819.4 786.2 752 716 679 641.1 602.3 562.6 522.9 481.3
440.7 400 358.4 317.8 276.2 235.6 194 156.1 119.2 85.9
55.4 33.3 19.4 10.2 5.5 1.8 0
997.7 992.2 982.9 966.3 945.1 921.1 893.3 861 827.7 790.8
751.1 710.4 667.9 623.6 578.3 534 485.9 440.7 395.4 350.1
305.8 264.2 221.7 182 144.1 111.8 80.4 58.2 45.3 32.3
22.2 15.7 11.1 7.4 4.6 1.8 0
997.7 993.1 980.2 959.9 935.8 906.3 873.9 836.1 795.4 750.1
704.9 656.8 607.9 558 508.1 459.1 409.3 362.1 315.9 272.5
230 189.4 153.4 120.1 88.7 73 59.1 45.3 34.2 24.9
18.5 13.9 10.2 6.5 3.7 1.8 0
997.7 994 984.8 962.6 934.9 905.3 869.3 828.7 783.4 737.2
687.3 635.6 584.8 534 481.3 431.4 380.6 336.3 291 247.6
207.9 170 134.9 103.5 84.1 69.3 55.4 42.5 31.4 24
18.5 13.9 10.2 6.5 3.7 1.8 0
